Menu Search

Flexible Cap 152.4 mm 47.0 mm PE Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Item code:

803083

290 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
65 + £ 1.9441
Standard pack: 65

Order in multiple of 65

Total price:

£ 126.37

65 x £ 1.9441

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Hole No
Fitting Style Push Fit
Colour Yellow
Full Material Polyethylene
Inside Diameter 152.4 mm
Inside Height 47.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us