Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 17.8804 - £ 18.2364 | 191 In stock |
13.307 in
338.0 mm
|
|||||||||
£ 19.2632 - £ 19.6465 | 86 In stock |
14 in
355.6 mm
|
|||||||||
£ 33.0227 - £ 33.6935 | 25 In stock |
14.882 in
378.0 mm
|
|||||||||
£ 25.2325 - £ 25.739 | 5 In stock |
15.748 in
400.0 mm
|
|||||||||
£ 28.4772 - £ 29.0523 | In production |
17.008 in
432.0 mm
|
|||||||||
£ 38.6907 - £ 39.4711 | 40 In stock |
18.504 in
470.0 mm
|
|||||||||
£ 2.5401 - £ 2.5959 | 654 In stock |
2 in
50.8 mm
|
|||||||||
£ 2.5876 - £ 2.6423 | 541 In stock |
2.193 in
55.7 mm
|
|||||||||
£ 61.3904 - £ 62.65 | 113 In stock |
23.071 in
586.0 mm
|
|||||||||
£ 74.1915 - £ 75.7112 | 20 In stock |
24.252 in
616.0 mm
|
|||||||||
34227 | £ 93.4137 - £ 95.3167 | 50 In stock |
26.26 in
667.0 mm
|
||||||||
£ 108.3779 - £ 108.3779 | 6 In stock |
28 in
711.2 mm
|
|||||||||
£ 3.2995 - £ 3.3679 | 903 In stock |
2.953 in
75.0 mm
|
|||||||||
£ 4.737 - £ 4.8329 | 262 In stock |
4.642 in
117.9 mm
|
|||||||||
£ 5.2025 - £ 5.3121 | 49 In stock |
5.059 in
128.5 mm
|
|||||||||
£ 5.668 - £ 5.7912 | 68 In stock |
5.827 in
148.0 mm
|
|||||||||
£ 6.202 - £ 6.3252 | 109 In stock |
6.26 in
159.0 mm
|
|||||||||
34803 | £ 6.955 - £ 7.0919 | 29 In stock |
6.626 in
168.3 mm
|
||||||||
£ 7.5711 - £ 7.7217 | 66 In stock |
7 in
177.8 mm
|
|||||||||
£ 8.0913 - £ 8.2556 | 9 In stock |
7.626 in
193.7 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue