Quantity | Unit price |
---|---|
200 - 1999 | £ 1.2897 |
2000 + | £ 0.5947 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 16.5 mm |
---|---|
ID | 0.65 in |
IH | 30.0 mm |
IH | 1.181 in |
Compatible Thread Standard | UNF Threads, Metric Threads |
Material | PVC |
Colour | Yellow |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.