Quantity | Unit price |
---|---|
150 - 1499 | £ 1.4252 |
1500 + | £ 0.6559 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 20.0 mm |
---|---|
ID | 0.787 in |
IH | 40.0 mm |
IH | 1.575 in |
Compatible Thread Standard | UNF Threads, BSP Threads, Metric Threads |
Material | PVC |
Colour | Yellow |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.