Quantity | Unit price |
---|---|
75 - 749 | £ 1.2011 |
750 + | £ 0.5544 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Flexible Polyvinyl Chloride |
Colour | Black |
Compatible Thread Standard | UNF Threads, BSP Threads, Metric Threads |
Inside Height | 50.0 mm |
Inside Height | 1.969 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.