Flexiplugs are used to secure screws and nails in threaded and plain holes in plasterboard, plaster and other soft materials. They give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.
Due to its lightweight, pre-formed, and pre-drilled design, it is simple to install and remove by gently hand threading. Metric and UNF thread sizes are supported. Commonly used in construction, electrical, and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Inside Diameter | Compatible Thread Sizes (All) | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1701 - £ 0.1701 | In production |
|
Yellow
|
0.295 in
7.5 mm
|
|
||||||
£ 0.111 - £ 0.2313 | 11097 In stock |
0.406 in
10.3 mm
|
Black
|
0.295 in
7.5 mm
|
7/16
|
||||||
£ 0.2259 - £ 0.4697 | 9997 In stock |
0.752 in
19.1 mm
|
Black
|
0.642 in
16.3 mm
|
3/4,M20
|
||||||
£ 0.1334 - £ 0.2798 | 5000 In stock |
0.283 in
7.2 mm
|
Yellow
|
0.173 in
4.4 mm
|
5/16,M8
|
||||||
£ 0.0787 - £ 0.1637 | 5000 In stock |
0.283 in
7.2 mm
|
Black
|
0.173 in
4.4 mm
|
5/16,M8
|
||||||
£ 0.1519 - £ 0.3234 | 14019 In stock |
0.531 in
13.5 mm
|
Black
|
0.421 in
10.7 mm
|
9/16,M12
|
||||||
£ 0.308 - £ 0.6417 | 2345 In stock |
1.016 in
25.8 mm
|
Black
|
0.906 in
23.0 mm
|
1-1/16,M27
|
||||||
FPYJ-118 | £ 0.2286 - £ 0.4801 | 29443 In stock |
0.465 in
11.8 mm
|
Yellow
|
0.354 in
9.0 mm
|
1/2",M12
|
|||||
£ 0.097 - £ 0.2025 | 1291 In stock |
0.358 in
9.1 mm
|
Black
|
0.252 in
6.4 mm
|
3/8,M10
|
||||||
£ 0.182 - £ 0.3747 | 5346 In stock |
0.606 in
15.4 mm
|
Black
|
0.496 in
12.6 mm
|
5/8,M16
|
||||||
£ 0.4422 - £ 0.9215 | 2136 In stock |
1.189 in
30.2 mm
|
Black
|
1.079 in
27.4 mm
|
1-3/16,M33
|
||||||
FPWA-118 | £ 0.1351 - £ 0.1594 | In production |
0.465 in
11.8 mm
|
Black
|
0.354 in
9.0 mm
|
1/2,M12
|
|||||
FPWA-216 | £ 0.2546 - £ 0.5288 | 3499 In stock |
0.85 in
21.6 mm
|
Black
|
0.74 in
18.8 mm
|
7/8,M24
|
|||||
£ 0.1642 - £ 0.3439 | 4981 In stock |
0.358 in
9.1 mm
|
Yellow
|
0.252 in
6.4 mm
|
3/8",M10
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue