Menu Search

Flip Flop Pivot Hoist Ring

In production

Hoist rings - Flip Flop are made of forge chrome moly steel, with a black oxide finish for corrosion resistance. They will pivot 180 under load. Design Factor: 6:1. Certified heat treated. Rings and bodies are magnetic particle inspected per ASTM 1444. Screws included. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Essentra Part Number Price range Availability Ring Inside Height Base Height Ring Diameter Load Capacity Overall Width Base Diameter View
10396131 Request the lead time here
127.0 mm
47.6 mm
25.4 mm
9071.8 kg
157.2 mm
92.1 mm
Request the lead time here
76.2 mm
28.6 mm
12.7 mm
2268 kg
98.4 mm
66.7 mm
Request the lead time here
63.5 mm
22.2 mm
9.5 mm
1134 kg
81.0 mm
57.2 mm
Request the lead time here
101.6 mm
34.9 mm
19.1 mm
5443.1 kg
133.4 mm
79.4 mm
10396094 Request the lead time here
50.8 mm
19.1 mm
7.9 mm
907.2 kg
63.5 mm
44.5 mm
Hoist Ring 20000.0 lbs 92.1 mm 47.6 mm Black

10396131


Stock Levels
Request the lead time here
Attributes
  • Load Capacity
    9071.8 kg
  • Ring Diameter
    25.4 mm
  • Ring Inside Height
    127.0 mm
  • Base Height
    47.6 mm
  • Overall Width
    157.2 mm
Hoist Ring 5000.0 lbs 66.7 mm 28.6 mm Black

10396117


Stock Levels
Request the lead time here
Attributes
  • Load Capacity
    2268 kg
  • Ring Diameter
    12.7 mm
  • Ring Inside Height
    76.2 mm
  • Base Height
    28.6 mm
  • Overall Width
    98.4 mm
Hoist Ring 2500.0 lbs 57.2 mm 22.2 mm Black

10396100


Stock Levels
Request the lead time here
Attributes
  • Load Capacity
    1134 kg
  • Ring Diameter
    9.5 mm
  • Ring Inside Height
    63.5 mm
  • Base Height
    22.2 mm
  • Overall Width
    81.0 mm
Hoist Ring 12000.0 lbs 79.4 mm 34.9 mm Black

10396124


Stock Levels
Request the lead time here
Attributes
  • Load Capacity
    5443.1 kg
  • Ring Diameter
    19.1 mm
  • Ring Inside Height
    101.6 mm
  • Base Height
    34.9 mm
  • Overall Width
    133.4 mm
Hoist Ring 2000.0 lbs 44.5 mm 19.1 mm Black

10396094


Stock Levels
Request the lead time here
Attributes
  • Load Capacity
    907.2 kg
  • Ring Diameter
    7.9 mm
  • Ring Inside Height
    50.8 mm
  • Base Height
    19.1 mm
  • Overall Width
    63.5 mm