Quantity | Unit price |
---|---|
1 - 39 | £ 20.8998 |
40 + | £ 8.4381 |
Ball Diameter | 35.0 mm |
---|---|
Ball Diameter | 1.378 in |
Maximum Load Capacity | 15.0 kg |
Maximum Load Capacity | 15.0 kg |
Type | Full Assembly |
Colour | Black |
Orientation | Left Hand |
Commodity Code | 7326909890 |
Load Capacity | 15.0 kg |
Load Capacity | 15.0 kg |
Wheel Material | PP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue