Menu Search

Float-On Castor 35.0 mm 15.0 kg Right Hand PP Black

Fully assembled float-on caster made from PU.
Item code:

1220359

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 21.4647
40 + £ 8.5647
Standard pack: 40

Order any quantity

Total price:

£ 21.46

1 x £ 21.4647

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Full Assembly
Colour Black
Orientation Right Hand
Commodity Code 7326909890
Wheel Material PP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us