Quantity | Unit price |
---|---|
1 - 19 | £ 30.3546 |
20 + | £ 12.3059 |
Ball Diameter | 50.0 mm |
---|---|
Ball Diameter | 1.969 in |
Maximum Load Capacity | 20.0 kg |
Maximum Load Capacity | 20.0 kg |
Type | Full Assembly |
Colour | Black |
Orientation | Right Hand |
Commodity Code | 7326909890 |
Load Capacity | 20.0 kg |
Load Capacity | 20.0 kg |
Wheel Material | PP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue