Menu Search

Float-On Castor 35.0 mm 15.0 kg Left Hand PP Black

Fully assembled float-on caster made from rubber.
Item code:

1220368

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 12.6564
40 + £ 5.13
Standard pack: 40

Order any quantity

Total price:

£ 12.66

1 x £ 12.6564

Add sample +

Specifications

Imperial
Metric
SKU attributes
Type Full Assembly
Colour Black
Orientation Left Hand
Commodity Code 7318190090
Wheel Material PP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us