Quantity | Unit price |
---|---|
5 - 49 | £ 8.3479 |
50 + | £ 3.3803 |
Ball Diameter | 35.0 mm |
---|---|
Ball Diameter | 1.378 in |
Maximum Load Capacity | 15.0 kg |
Maximum Load Capacity | 15.0 kg |
Type | Part Assembled |
Colour | Red |
Fitting Type | Non Threaded |
Orientation | Right Hand |
Commodity Code | 7318190090 |
Load Capacity | 15.0 kg |
Load Capacity | 15.0 kg |
Wheel Material | PP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue