Menu Search

Fluid Level Indicators M26 32.0 mm Aluminium

Oil level sight glasses offer genuine glass of high stability and scratch proof. The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.
Item code:

1337690

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 46.5094
10 - 49 £ 22.3453
50 - 99 £ 21.9006
100 + £ 21.4559
Standard pack: 10

Order any quantity

Total price:

£ 46.51

1 x £ 46.5094

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M26
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us