Quantity | Unit price |
---|---|
1 - 39 | £ 18.7073 |
40 + | £ 13.3624 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Face Length | 93.0 mm |
---|---|
Face Length | 3.661 " |
Face Width | 35.0 mm |
Face Width | 1.378 in |
Mounting Hole Size Range | 25.0 - 86.0 mm |
Mounting Hole Size Range | 0.984 - 3.386 in |
Grip Range | 24.0 - 46.0 mm |
Grip Range | 0.945 - 1.811 in |
Overall Length | 109.0 mm |
Overall Length | 4.291 in |
Locking Mechanism | Non-Locking |
Trigger Type | Flush |
Finish | Black Powder Coated |
Includes | Two keys supplied with each latch |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.