Quantity | Unit price |
---|---|
10 + | £ 7.2122 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Base Diameter | 17.0 mm |
Base Diameter | 0.669 in |
Knob Diameter | 44.0 mm |
Knob Diameter | 1.732 in |
Colour | Black |
Finish | Matt |
Knob Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.