Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.8204 - £ 1.8621 2 In stock
M5
Brass
Female
PA
£ 10.9086 - £ 11.0754 Request the lead time here
M12
Brass
Threaded Through Hole
PA
£ 8.574 - £ 8.7408 Request the lead time here
M10
Brass
Threaded Stud
PA
£ 8.6157 - £ 8.7686 Request the lead time here
M10
Brass
Threaded Blind Hole
PA
£ 0.2487 - £ 0.2598 28692 In stock
M3
PA
Female
PA
£ 2.4874 - £ 2.5291 Request the lead time here
M6
Brass
Threaded Stud
PA
1219095 £ 7.101 - £ 7.101 280 In stock
44.0 mm
M8
Brass
Threaded Hole
13.0 mm
PP
KTSR-23M06F £ 1.6675 - £ 2.5195 3599 In stock
M6
Steel
Female
PA
£ 1.9177 - £ 2.0288 Request the lead time here
M6
Brass
Female
PA
£ 12.4511 - £ 12.6596 Request the lead time here
M12
Brass
Threaded Through Hole
PA
£ 12.1593 - £ 12.3399 50 In stock
M12
Brass
Threaded Stud
PA
£ 9.3661 - £ 9.5329 8 In stock
M12
Brass
Threaded Blind Hole
PA
£ 0.2709 - £ 0.2834 6000 In stock
M4
PA
Female
PA
£ 3.21 - £ 3.2656 389 In stock
M8
Brass
Threaded Stud
PA
  • of 2
Knurled Knob 20.0 mm Insert M5 10.0 mm PA Black

258200559935

Price Range
£ 1.8621 - £ 1.8204

Stock Levels
2 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 63.0 mm Insert M12 PA Black

271123659935

Price Range
£ 11.0754 - £ 10.9086

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 80.0 mm M10 30.0 mm Steel PA

271301059935

Price Range
£ 8.7408 - £ 8.574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 80.0 mm Insert M10 PA Black

271801059935

Price Range
£ 8.7686 - £ 8.6157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Grip Knob 8.5 mm M3 PA Black

084003059901

Price Range
£ 0.2598 - £ 0.2487

Stock Levels
28692 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Finish
    Gloss
  • Knob Material
    PA
  • Commodity Code
    3926300090
Grip Knob 30.0 mm M6 PA Black

106063069901

Price Range
£ 2.5291 - £ 2.4874

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Grip Knob 44.0 mm M8 PP Black

1219095

Price Range
£ 7.101 - £ 7.101

Stock Levels
280 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    13.0 mm
  • Base Diameter
    17.0 mm
  • Knob Diameter
    44.0 mm
  • Colour
    Black
Knurled Knob 23.0 mm Insert M6 40.0 mm PA Black

KTSR-23M06F

Price Range
£ 2.5195 - £ 1.6675

Stock Levels
3599 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926909790
Knurled Knob 25.0 mm Insert M6 10.0 mm PA Black

258250659935

Price Range
£ 2.0288 - £ 1.9177

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 80.0 mm Insert M12 PA Black

271128059935

Price Range
£ 12.6596 - £ 12.4511

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 100.0 mm M12 40.0 mm Steel PA

271401259935

Price Range
£ 12.3399 - £ 12.1593

Stock Levels
50 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Handwheel 80.0 mm Insert M12 PA Black

271801259935

Price Range
£ 9.5329 - £ 9.3661

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790
Grip Knob 10.5 mm M4 PA Black

084004059901

Price Range
£ 0.2834 - £ 0.2709

Stock Levels
6000 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Finish
    Gloss
  • Knob Material
    PA
  • Commodity Code
    3926300090
Grip Knob 40.0 mm M8 PA Black

106084069901

Price Range
£ 3.2656 - £ 3.21

Stock Levels
389 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Knob Material
    PA
  • Commodity Code
    3926909790