Quantity | Unit price |
---|---|
10 - 329 | £ 7.1603 |
330 + | £ 7.0098 |
Thread Size | M8 |
---|---|
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Knob Diameter | 44.0 mm |
Knob Diameter | 1.732 in |
Knob Height | 14.0 mm |
Knob Height | 0.551 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Stem Diameter | 17.0 mm |
Stem Diameter | 0.669 in |
Stem Height | 10.0 mm |
Stem Height | 0.394 in |
Colour | Black |
Finish | Matt |
Thread Material | Zinc Plated Steel |
Mount Type | Male |
Knob Material | PA |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue