Quantity | Unit price |
---|---|
1 - 499 | £ 2.2453 |
500 + | £ 2.2042 |
Thread Size | M6 |
---|---|
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Knob Diameter | 31.0 mm |
Knob Diameter | 1.22 in |
Knob Height | 12.5 mm |
Knob Height | 0.492 in |
Overall Height | 44.0 mm |
Overall Height | 1.732 in |
Stem Diameter | 15.0 mm |
Stem Diameter | 0.591 in |
Stem Height | 11.5 mm |
Stem Height | 0.453 in |
Colour | Black |
Thread Material | Zinc Plated Steel |
Mount Type | Male |
Knob Material | PP |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue