Quantity | Unit price |
---|---|
1 - 299 | £ 2.8751 |
300 + | £ 2.8203 |
Thread Size | M8 |
---|---|
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Knob Diameter | 39.5 mm |
Knob Diameter | 1.555 in |
Knob Height | 14.0 mm |
Knob Height | 0.551 in |
Overall Height | 66.5 mm |
Overall Height | 2.618 in |
Stem Diameter | 17.0 mm |
Stem Diameter | 0.669 in |
Stem Height | 12.5 mm |
Stem Height | 0.492 in |
Colour | Black |
Thread Material | Zinc Plated Steel |
Mount Type | Male |
Knob Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue