Quantity | Unit price |
---|---|
1 - 89 | £ 4.2989 |
90 + | £ 4.2031 |
Thread Size | M10 |
---|---|
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Knob Diameter | 61.0 mm |
Knob Diameter | 2.402 in |
Knob Height | 20.5 mm |
Knob Height | 0.807 in |
Overall Height | 89.0 mm |
Overall Height | 3.504 in |
Stem Diameter | 23.0 mm |
Stem Diameter | 0.906 in |
Stem Height | 18.5 mm |
Stem Height | 0.728 in |
Colour | Black |
Thread Material | Zinc Plated Steel |
Mount Type | Male |
Knob Material | PP |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue