Quantity | Unit price |
---|---|
10 - 49 | £ 2.3047 |
50 - 999 | £ 2.264 |
1000 + | £ 2.2505 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Knob Diameter | 32.0 mm |
Knob Diameter | 1.26 in |
Knob Height | 13.0 mm |
Knob Height | 0.512 in |
Overall Height | 47.0 mm |
Overall Height | 1.85 in |
Stem Height | 9.0 mm |
Stem Height | 0.354 in |
Colour | Black |
Finish | Matt |
Thread Material | Zinc Plated Steel |
Mount Type | Threaded Stud |
Knob Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.