Quantity | Unit price |
---|---|
50 - 499 | £ 5.2039 |
500 + | £ 2.478 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Knob Diameter | 28.0 mm |
Knob Diameter | 1.102 in |
Stem Height | 30.0 mm |
Stem Height | 1.181 in |
Colour | Black |
Thread Material | Steel |
Mount Type | Threaded Stud |
Knob Material | PA |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue