Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment (tag and ceiling clip not included). Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Hook Length | Minimum Hook Length | Overall Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
464838 | £ 0.2286 - £ 0.2341 | 10000 In stock |
98.425 in
2500.0 mm
|
12.598 in
320.0 mm
|
98.425 in
2500.0 mm
|
||||||
464836 | £ 0.219 - £ 0.2231 | 24190 In stock |
51.181 in
1300.0 mm
|
6.299 in
160.0 mm
|
51.181 in
1300.0 mm
|
||||||
464837 | £ 0.2081 - £ 0.2122 | 17100 In stock |
55.118 in
1400.0 mm
|
8.268 in
210.0 mm
|
55.118 in
1400.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue