Menu Search

Free Hanging Hooks - Straight

In stock

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Essentra Part Number Price range Availability Overall Length Wire Diameter View
£ 0.1984 - £ 0.2069 Request the lead time here
1200.0 mm
1.2 m
Free Hanging Hook 1200.0 mm Steel

10380093

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Maximum Hook Length
    1200.0 mm
  • Minimum Hook Length
    125.0 mm
  • Overall Length
    1200.0 mm
  • Wire Diameter
    1.2 m
  • Wire Material
    Natural Nylon