Menu Search

Threaded Rod 200.0 mm (L) M4 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

072042000002

10088 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.1325
250 - 999 £ 1.1103
1000 + £ 1.088
Standard pack: 25

Order in multiple of 25

Total price:

£ 28.31

25 x £ 1.1325

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us