Menu Search

Threaded Rod 200.0 mm (L) M5 PA

Item code:

072052000002

31558 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.277
250 - 999 £ 1.252
1000 + £ 1.2256
Standard pack: 25

Order in multiple of 25

Total price:

£ 31.93

25 x £ 1.277

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Colour Natural
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us