Menu Search

Threaded Rod 200.0 mm (L) M6 Polyamide

Item code:

072062000002

4742 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.4923
250 - 999 £ 1.4649
1000 + £ 1.4375
Standard pack: 25

Order in multiple of 25

Total price:

£ 37.31

25 x £ 1.4923

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Overall Length 200.0 mm
Colour Natural
Material Polyamide
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us