Menu Search

Threaded Rod 200.0 mm (L) M8 Polyamide

Item code:

072082000002

6039 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.3548
50 - 999 £ 2.30
1000 + £ 2.259
Standard pack: 10

Order in multiple of 10

Total price:

£ 23.55

10 x £ 2.3548

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Overall Length 200.0 mm
Colour Natural
Material Polyamide
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us