Menu Search

Threaded Rod 63.5 mm (L) 5/16-18 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

3831218250SD

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.1781
2500 - 9999 £ 0.1603
10000 + £ 0.1443
Standard pack: 500

Order in multiple of 500

Total price:

£ 89.05

500 x £ 0.1781

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 5/16-18
Colour Natural
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us