Menu Search

Threaded Rod 1.0 m (L) M3 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

38M030050TR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0072
5000 - 19999 £ 0.0065
20000 + £ 0.0058
Standard pack: 1

Order in multiple of 1

Total price:

£ 7.20

1000 x £ 0.0072

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M3
Colour Natural
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us