Menu Search

Threaded Rod 1.0 m (L) M4 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

38M040070TR

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 10.325
5 - 9 £ 9.0326
10 + £ 8.5184
Standard pack: 1

Order in multiple of 1

Total price:

£ 10.33

1 x £ 10.325

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Colour Natural
Full Material Polyamide
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us