Menu Search

Furniture Locks - Vertical Slide for Wood

In stock

These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.

It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.

Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Latching Mechanism Barrel Depth Cam Length Material Screw Hole Diameter Maximum Panel Thickness Keying View
492876 £ 17.162 - £ 17.8846 29 In stock
Left Hand
25.0 mm
8.7 mm
Die Cast Zinc Alloy
4.0 mm
25.0 mm
Keyed Alike
£ 18.7528 - £ 41.0354 Request the lead time here
Vertical
25.0 mm
8.7 mm
Die Cast Zinc Alloy
4.0 mm
25.0 mm
Keyed Different
£ 18.7528 - £ 41.0354 30 In stock
Left Hand
25.0 mm
8.7 mm
Die Cast Zinc Alloy
4.0 mm
25.0 mm
Keyed Different
£ 18.7528 - £ 41.0354 13 In stock
Vertical
25.0 mm
8.7 mm
Die Cast Zinc Alloy
4.0 mm
25.0 mm
Keyed Alike
£ 17.9951 - £ 41.0354 65 In stock
Right Hand
25.0 mm
8.7 mm
Die Cast Zinc Alloy
3.3 mm
25.0 mm
Keyed Alike
£ 17.162 - £ 39.1356 30 In stock
Right Hand
25.0 mm
8.7 mm
Die Cast Zinc Alloy
3.3 mm
25.0 mm
Keyed Different
Furniture Lock Keyed Alike 18.0 mm 25.0 mm

492876

Price Range
£ 17.8846 - £ 17.162

Stock Levels
29 In stock
Attributes
  • Maximum Panel Thickness
    25.0 mm
  • Barrel Depth
    25.0 mm
  • Screw Hole Diameter
    4.0 mm
  • Thru Hole Diameter
    18.0 mm
  • Cam Length
    8.7 mm
Furniture Lock Keyed Different 18.0 mm 25.0 mm

492873

Price Range
£ 41.0354 - £ 18.7528

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    25.0 mm
  • Barrel Depth
    25.0 mm
  • Screw Hole Diameter
    4.0 mm
  • Thru Hole Diameter
    18.0 mm
  • Cam Length
    8.7 mm
Furniture Lock Keyed Different 18.0 mm 25.0 mm

492877

Price Range
£ 41.0354 - £ 18.7528

Stock Levels
30 In stock
Attributes
  • Maximum Panel Thickness
    25.0 mm
  • Barrel Depth
    25.0 mm
  • Screw Hole Diameter
    4.0 mm
  • Thru Hole Diameter
    18.0 mm
  • Cam Length
    8.7 mm
Furniture Lock Keyed Alike 18.0 mm 25.0 mm

492872

Price Range
£ 41.0354 - £ 18.7528

Stock Levels
13 In stock
Attributes
  • Maximum Panel Thickness
    25.0 mm
  • Barrel Depth
    25.0 mm
  • Screw Hole Diameter
    4.0 mm
  • Thru Hole Diameter
    18.0 mm
  • Cam Length
    8.7 mm
Furniture Lock Keyed Alike 18.0 mm 25.0 mm

492874

Price Range
£ 41.0354 - £ 17.9951

Stock Levels
65 In stock
Attributes
  • Maximum Panel Thickness
    25.0 mm
  • Barrel Depth
    25.0 mm
  • Screw Hole Diameter
    3.3 mm
  • Thru Hole Diameter
    18.0 mm
  • Cam Length
    8.7 mm
Furniture Lock Keyed Different 18.0 mm 25.0 mm

492875

Price Range
£ 39.1356 - £ 17.162

Stock Levels
30 In stock
Attributes
  • Maximum Panel Thickness
    25.0 mm
  • Barrel Depth
    25.0 mm
  • Screw Hole Diameter
    3.3 mm
  • Thru Hole Diameter
    18.0 mm
  • Cam Length
    8.7 mm