Quantity | Unit price |
---|---|
5 - 49 | £ 7.8808 |
50 + | £ 4.0799 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Polypropylene |
---|---|
Caster Housing Material | Steel |
Colour | Black |
Caster Type | Bolt Hole Castor |
Mount Type | Bolt Hole |
Load Capacity | 50.0 kg |
Load Capacity | 50.0 kg |
Wheel Width | 20.0 mm |
Wheel Width | 0.787 in |
Wheel Diameter | 80.0 mm |
Wheel Diameter | 3.15 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue