These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769 ,SR1547
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.6555 - £ 10.9496 | 84 In stock |
2.362 in
60.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
40.0 kg
40.0 kg
|
||
| £ 6.4776 - £ 12.5442 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| 10277683 | £ 5.1027 - £ 9.9131 | 180 In stock |
1.969 in
50.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
35.0 kg
35.0 kg
|
|
| £ 7.0588 - £ 15.069 | Request the lead time here |
1.969 in
50.0 mm
|
Twinwheel Bolt Hole Castor With Brake
|
Black
|
PA
|
70.0 kg
70.0 kg
|
||
| £ 6.7469 - £ 13.0757 | Request the lead time here |
1.969 in
50.0 mm
|
Swivel Plate Castor With Brake
|
Red
|
Plastic
|
|
||
| £ 5.6555 - £ 12.0127 | Request the lead time here |
1.772 in
45.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
| £ 2.9766 - £ 6.2987 | Request the lead time here |
1.378 in
35.0 mm
|
Swivel Plate Castor
|
Black
|
Plastic
|
10.0 kg
10.0 kg
|
||
| £ 4.1814 - £ 8.0527 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor
|
Red
|
Plastic
|
35.0 kg
35.0 kg
|
||
| £ 6.9595 - £ 13.4744 | Request the lead time here |
2.48 in
63.0 mm
|
Swivel Plate Castor
|
Red
|
Plastic
|
40.0 kg
40.0 kg
|
||
| £ 6.676 - £ 12.9429 | Request the lead time here |
2.48 in
63.0 mm
|
Bolt Hole Castor
|
Red
|
Plastic
|
40.0 kg
40.0 kg
|
||
| £ 2.2678 - £ 5.0495 | Request the lead time here |
1.772 in
45.0 mm
|
Twinwheel Fixed Plate Castor
|
Black
|
PA
|
|
||
| £ 1.3091 - £ 2.9531 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor
|
Black
|
PU
|
60.0 kg
60.0 kg
|
||
| £ 28.7454 - £ 60.3825 | Request the lead time here |
1.378 in
35.0 mm
|
Knurled Stem Castor
|
Black
|
Thermoplastic Polymer
|
|
||
| £ 2.3697 - £ 5.3102 | Request the lead time here |
2.362 in
60.0 mm
|
Unhooded Twinwheel Swivel Castor
|
Black
|
PA
|
60.0 kg
60.0 kg
|
||
| Request the lead time here |
2.362 in
60.0 mm
|
Hooded Spoke Wheel Castor
|
Silver;Black
|
PA
|
55.0 kg
55.0 kg
|
|||
| £ 2.0229 - £ 5.0392 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor With Brake
|
Black
|
PP
|
60.0 kg
60.0 kg
|
||
| £ 2.2678 - £ 5.0495 | 130 In stock |
1.772 in
45.0 mm
|
Twinwheel Knurled Stem
|
Black
|
Thermoplastic Polymer
|
|
||
| £ 1.6039 - £ 3.6304 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor With Brake
|
Black
|
PU
|
60.0 kg
60.0 kg
|
||
| £ 1.9217 - £ 4.2806 | 2700 In stock |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor
|
Black
|
PA
|
60.0 kg
60.0 kg
|
||
| £ 51.3251 - £ 115.5293 | Request the lead time here |
4.724 in
120.0 mm
|
Twinwheel Threaded Stem Castor With Brake
|
Grey
|
Thermoplastic
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue