Quantity | Unit price |
---|---|
18 - 179 | £ 6.0839 |
180 + | £ 2.8751 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Black |
Caster Type | Swivel Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 10.0 kg |
Load Capacity | 10.0 kg |
Wheel Width | 18.0 mm |
Wheel Width | 0.709 in |
Wheel Diameter | 35.0 mm |
Wheel Diameter | 1.378 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue