Quantity | Unit price |
---|---|
6 - 59 | £ 9.6264 |
60 + | £ 4.2852 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Thermoplastic |
---|---|
Caster Housing Material | Steel |
Colour | Grey |
Caster Type | Hooded Twinwheel Castor |
Mount Type | Grip Neck Stem |
Load Capacity | 35.0 kg |
Load Capacity | 35.0 kg |
Wheel Diameter | 50.5 mm |
Wheel Diameter | 1.988 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue