10411513
840620
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2494 |
| 5000 - 9999 | £ 0.2438 |
| 10000 + | £ 0.2395 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Transparent Blue |
|---|---|
| Full Material | Soft Polyvinyl Chloride |
| Inside Depth | 0.24 in |
| Inside Depth | 6.1 mm |
| Inside Height | 9.9 mm |
| Inside Height | 0.39 in |
| Overall Height | 12.7 mm |
| Overall Height | 0.5 in |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue