Menu Search

Fuse Cover 30.0 mm (W) PVC Transparent Blue

Post fit fuse cover for PCB mounted standard cartridge fuse
Item code:

840730

1840 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.3321
5000 + £ 0.3251
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 332.10

1000 x £ 0.3321

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Transparent Blue
Full Material Soft Polyvinyl Chloride
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us