Menu Search

Fuse Cover 36.0 mm (W) PVC Transparent Blue

Post fit fuse cover for PCB mounted standard cartridge fuse
Item code:

840836

26000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.4121
5000 + £ 0.4038
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 412.10

1000 x £ 0.4121

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Transparent Blue
Full Material Soft Polyvinyl Chloride
Compatible Fuse Diameter 5.2 mm
Compatible Fuse Length 31.8 mm
Inside Depth 8.1 mm
Inside Height 9.9 mm
Overall Height 12.7 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us