Quantity | Unit price |
---|---|
20 - 39 | £ 4.7247 |
40 - 139 | £ 4.6274 |
140 - 259 | £ 4.5441 |
260 + | £ 4.4468 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch Diameter | 1.3 mm |
---|---|
Pitch Diameter | 0.051 in |
Mounting Hole to End Length | 18.0 mm |
Mounting Hole to End Length | 0.709 in |
Type | 5 |
Full Material | Steel |
Colour | Natural |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.