Quantity | Unit price |
---|---|
20 - 39 | £ 6.7222 |
40 - 139 | £ 6.5853 |
140 - 259 | £ 6.4484 |
260 + | £ 6.3115 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Internal Thread Size | M8 x 1.25 |
---|---|
External Thread Size | M8 x 1.25 |
Pitch Diameter | 1.5 mm |
Pitch Diameter | 0.059 in |
Mounting Hole to End Length | 30.0 mm |
Mounting Hole to End Length | 1.181 in |
To Fit Gas Strut Diameter Range | 10.0 - 23.0 mm |
To Fit Gas Strut Diameter Range | 0.394 - 0.906 in |
Type | 5 |
Full Material | Steel |
Colour | Natural |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.