10306369
552032
| Quantity | Unit price |
|---|---|
| 20 - 39 | £ 16.0027 |
| 40 - 139 | £ 15.6767 |
| 140 + | £ 15.3649 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Pitch Diameter | 1.3 mm |
|---|---|
| Pitch Diameter | 0.051 in |
| Mounting Hole to End Length | 32.0 mm |
| Mounting Hole to End Length | 1.26 in |
| Type | 4 |
| Full Material | Steel |
| Colour | Natural |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue