These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.
It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Material | Mounting Hole to End Length | Type | View | |
---|---|---|---|---|---|---|---|---|
£ 5.892 - £ 6.2811 | 48 In stock |
0.051 in
1.3 mm
|
M8
|
Steel
|
0.709 in
18.0 mm
|
5
|
||
£ 13.5767 - £ 14.1465 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Steel
|
1.378 in
35.0 mm
|
5
|
||
552019 | £ 1.9593 - £ 2.0983 | 242 In stock |
0.039 in
1.0 mm
|
M6
|
Nylon
|
0.669 in
17.0 mm
|
2
|
|
£ 5.2389 - £ 5.5724 | 294 In stock |
0.031 in
0.8 mm
|
M5
|
Steel
|
0.866 in
22.0 mm
|
3
|
||
£ 2.6264 - £ 2.7931 | Request the lead time here |
|
M6 x 1.0
|
Steel
|
0.906 in
23.0 mm
|
Clevis Clip
|
||
1253205 | £ 6.0727 - £ 6.3228 | 34 In stock |
0.039 in
1.0 mm
|
M6
|
Stainless Steel
|
1.26 in
32.0 mm
|
3
|
|
£ 16.3838 - £ 17.0786 | 20 In stock |
0.059 in
1.5 mm
|
M10
|
Steel
|
1.457 in
37.0 mm
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.