Menu Search

Fixing Plate 90° 70.0 mm 24.5 mm Steel

This Gas Spring Mounting Bracket is designed to provide a stable attachment as well as optional functionality for gas springs. The 90 ° C plated fitting is suitable for receiving ball joints. It is screwed in and made of carbon steel with Zinc.
Essentra Part Number:

10306413

Manufacturer Part Number:

552039

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 39 £ 5.6838
40 - 139 £ 5.5705
140 - 259 £ 5.4571
260 + £ 5.3437
Standard pack: 20

Order in multiple of 20

Total price:

£ 113.68

20 x £ 5.6838

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 1
Fitting Type Ball Joint
Full Material Carbon Steel
Ball End Diameter 10.0 mm
Overall Length 70.0 mm
Overall Width 24.5 mm
Hole Diameter A 6.5 mm
Hole Diameter B 4.3 mm
Plate Thickness 3.0 mm
Distance Between Fixing Holes 25.0 mm
Longest Distance Between Fixing Holes 55.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us