Menu Search

Multi-Position Gas Spring 150.0 mm 350.0 mm 400.0 N

This Multi Position Gas Strut is made of a steel rod and tube made of carbon steel with epoxy powder coated finish. Also referred as a Gas Spring, the multi position is held over the entire stroke and lock nut applies a slow friction to the rod that stick in position. This part number contains 2 gas struts fitted with ball joints, 4 eyes, 1 Allen key and instruction leaflet.
Item code:

1253209

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 92.2302
10 - 19 £ 90.3819
20 + £ 88.5337
Standard pack: 1

Order in multiple of 1

Total price:

£ 92.23

1 x £ 92.2302

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable Force
Thread Size M5 x 0.8
Colour Black
Accessories Included 2x Gas Springs;P1 Nylon Ball Joints (1012911);4x E1 Nylon Eyes (1012917);Degassing Instructions;Allen Key
Body Finish Epoxy Powder Coated
Rod Material Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us