Menu Search

Multi-Position Gas Spring 200.0 mm 464.0 mm 650.0 N

This Multi Position Gas Strut is made of a steel rod and tube made of carbon steel with epoxy powder coated finish. Also referred as a Gas Spring, the multi position is held over the entire stroke and lock nut applies a slow friction to the rod that stick in position. This part number contains 2 gas struts fitted with ball joints, 4 eyes, 1 Allen key and instruction leaflet.
Item code:

1253213

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 99.3312
10 - 19 £ 97.344
20 + £ 95.3568
Standard pack: 1

Order in multiple of 1

Total price:

£ 99.33

1 x £ 99.3312

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable Force
Thread Size M6
Colour Black
Accessories Included 2x Gas Strut Fitted with Ball Joints;4x Eyes;Allen Key;Instruction leaflet
Body Finish Epoxy Powder Coated
Rod Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us