Menu Search

Adjustable Gas Spring 200.0 mm 464.0 mm 650.0 N

This Adjustable Gas Strut is made of a steel rod and carbon steel with EP powder coating. It is also referred as Gas Spring due to It's nitrogen gas charge. It can be adjusted after installation using a standard Allen key supplied. This is ideal for prototyping and will save time and money on short production run as there is no need to calculate the force. Widely used in the medical industry, furniture, commercial and industrial equipment for opening. closing, tilting, and damping. This part number will provide 2 gas struts, 4 ball joints, 4 eyes, 1 Allen key and instruction leaflet.
Item code:

1253223

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 80.2098
10 - 19 £ 78.5978
20 + £ 76.9997
Standard pack: 1

Order in multiple of 1

Total price:

£ 80.21

1 x £ 80.2098

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable Force
Thread Size M6
Colour Black
Accessories Included 2x Gas Struts;4x Ball Joints;4x Eyes;Allen Key;Instruction Leaflet
Body Finish Epoxy Powder Coated
Rod Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us