Menu Search

Adjustable Gas Spring 60.0 mm 160.0 mm 400.0 N

This Fixed Force Gas Strut is made of 316L stainless steel both rod and tube. It offers a high corrosion resistance for external applications via a special surface finish and has been tested to 1000 hours salt spay. It is also referred as Gas Spring due to It's Norogen Gas Charge. It is a self contained unit, maintenance free with a small change of force for better protection of hinges and mounts with a damped end travel. Suited for use on applications such as access panels, lids, bonnets and hatch cover. This part number contain, 2 gas struts with polyamide ball joints, 4 polyamide eyes, 1 Allen key and instruction leaflet.
Item code:

1253243

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 143.341
10 + £ 140.4783
Standard pack: 1

Order in multiple of 1

Total price:

£ 143.34

1 x £ 143.341

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable Force
Thread Size M5 x 0.8
Colour Black
Accessories Included 2x Gas Strut Fitted with Nylon Ball Joints;4x Nylon Eyes;Allen Key;Instruction Leaflet
Rod Material 316L Stainless Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us