Menu Search

Adjustable Gas Spring 250.0 mm 545.0 mm 1200.0 N

This Fixed Force Gas Strut is made of 316L stainless steel both rod and tube. It offers a high corrosion resistance for external applications via a special surface finish and has been tested to 1000 hours salt spay. It is also referred as Gas Spring due to It's Norogen Gas Charge. It is a self contained unit, maintenance free with a small change of force for better protection of hinges and mounts with a damped end travel. Suited for use on applications such as access panels, lids, bonnets and hatch cover. This part number contain, 2 gas struts with polyamide ball joints, 4 polyamide eyes, 1 Allen key and instruction leaflet.
Item code:

1253254

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 340.0719
Standard pack: 1

Order in multiple of 1

Total price:

£ 340.07

1 x £ 340.0719

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable Force
Thread Size M8 x 1.25
Colour Black
Accessories Included 2x Gas Springs;G5 Stainless Steel Ball Joints (1253004);4x J2 Stainless Steel Flat Eyes;Degassing Instructions;Allen Key
Body Finish Epoxy Powder Coated
Rod Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us