Menu Search

Gas Springs - Fixed Force

In stock

Fixed Force Gas Springs, also are also known as a Forced Spring Gas Strut or a Gas Spring, are self-contained and maintenance free. Gas pressure internal to the strut provides a push or pull force depending on configuration, and additionally has a dampening circuit that controls the motion speed in one or both directions.

Gas Springs are safe to use with easy positional control. They are best suited for use on applications such as access panels, lids, bonnets and hatch covers.

  • Thread Sizes: M5 and M6
  • Rod and Tube Material: Steel
  • Rod Finish: Black Nitrided
  • Tube Finish: Black Epoxy Powder Coated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Force Tube Length View
£ 25.8769 - £ 25.8769 28 In stock
£ 26.3626 - £ 26.3626 28 In stock
£ 37.4392 - £ 37.4392 36 In stock
£ 38.3971 - £ 38.3971 Request the lead time here
£ 40.9065 - £ 86.7932 5 In stock
551890 £ 39.9088 - £ 39.9088 Request the lead time here
18.0 mm
350.0 N
145.0 mm
551894 £ 43.3215 - £ 91.9538 32 In stock
£ 43.3215 - £ 91.9538 10 In stock
£ 43.3215 - £ 91.9538 10 In stock
551906 £ 44.6707 - £ 94.8123 Request the lead time here
£ 44.6707 - £ 94.8123 10 In stock
£ 46.4516 - £ 98.6068 20 In stock
£ 46.4516 - £ 98.6068 Request the lead time here
£ 50.0269 - £ 106.1959 Request the lead time here
£ 50.0269 - £ 106.1959 20 In stock
£ 50.5573 - £ 50.5573 Request the lead time here
23.0 mm
700.0 N
195.0 mm
£ 53.6022 - £ 113.7849 Request the lead time here
£ 53.6022 - £ 113.7849 Request the lead time here
£ 55.383 - £ 117.5541 10 In stock
£ 57.164 - £ 121.3739 10 In stock
  • of 5
Gas Spring 60.0 mm 50.0 N

551870

Price Range
£ 25.8769 - £ 25.8769

Stock Levels
28 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 100.0 mm 150.0 N

551874

Price Range
£ 26.3626 - £ 26.3626

Stock Levels
28 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 150.0 mm 50.0 N

551878

Price Range
£ 37.4392 - £ 37.4392

Stock Levels
36 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 200.0 mm 100.0 N

551882

Price Range
£ 38.3971 - £ 38.3971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7318190090
Gas Spring 100.0 mm 100.0 N

551886

Price Range
£ 86.7932 - £ 40.9065

Stock Levels
5 In stock
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 100.0 mm 350.0 N

551890

Price Range
£ 39.9088 - £ 39.9088

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    350.0 N
Gas Spring 150.0 mm 150.0 N

551894

Price Range
£ 91.9538 - £ 43.3215

Stock Levels
32 In stock
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 150.0 mm 400.0 N

551898

Price Range
£ 91.9538 - £ 43.3215

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 150.0 mm 600.0 N

551902

Price Range
£ 91.9538 - £ 43.3215

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 200.0 mm 200.0 N

551906

Price Range
£ 94.8123 - £ 44.6707

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 200.0 mm 550.0 N

551910

Price Range
£ 94.8123 - £ 44.6707

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 250.0 mm 350.0 N

551915

Price Range
£ 98.6068 - £ 46.4516

Stock Levels
20 In stock
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 250.0 mm 550.0 N

551919

Price Range
£ 98.6068 - £ 46.4516

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 100.0 mm 400.0 N

551923

Price Range
£ 106.1959 - £ 50.0269

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7318190090
Gas Spring 100.0 mm 1200.0 N

551927

Price Range
£ 106.1959 - £ 50.0269

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 150.0 mm 700.0 N

551931

Price Range
£ 50.5573 - £ 50.5573

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    700.0 N
Gas Spring 200.0 mm 300.0 N

551935

Price Range
£ 113.7849 - £ 53.6022

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7318190090
Gas Spring 200.0 mm 1100.0 N

551939

Price Range
£ 113.7849 - £ 53.6022

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 250.0 mm 800.0 N

551943

Price Range
£ 117.5541 - £ 55.383

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890
Gas Spring 300.0 mm 550.0 N

551947

Price Range
£ 121.3739 - £ 57.164

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Nitrided
  • Rod Material
    Steel
  • Full Material
    Steel
  • Commodity Code
    7326909890